Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5S-6360: ROD A
Home5S-6360: ROD A
5S-6360: ROD A

Brand: Cat

Product Images
5S-6360: ROD A
5S-6360: ROD A
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
DiagramDescriptionSpecificationsCompatible Models
Description for part number 5S-6360

We are still working on adding a description for this part.

Specifications for part number 5S-6360

We are still working on adding a specification for this part.

Compatible Models for part number 5S-6360

WHEEL TRACTOR

627 627B

TRACK LOADER

941B 977K 977L 951C 951B 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 140B 120 140G 12F 140 14G 14E

WHEEL LOADER

920 980B 930 966C 950

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D5B D6C D6D

PIPELAYER

572F 572G 571G 571F 561C

INDUSTRIAL ENGINE

3304 3306 D333C D330C

WHEEL SCRAPER

627 627B 637 637B

GAS ENGINE

G333C G3304 G3306

EXCAVATOR

225 235 215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced