Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges5V-0600: Base Edge
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges5V-0600: Base Edge
5V-0600: Base Edge

Weld-on Base Edge 40mm

Brand: Cat

Product Images
5V-0600: Base Edge
5V-0600: Base Edge
5V-0600: Base Edge
5V-0600: Base Edge
5V-0600: Base Edge
5V-0600: Base Edge
Contact your dealer for replacement options.

Weld-on Base Edge 40mm

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5V-0600

Units of Measure

USMetric
Overall Width (in): 102.441
End Depth (in): 3,937.008
Bevel Angle: 99,999.99
Material: Boron Steel
Thickness Class: 40
Overall Width (mm): 2,602.0
End Depth (mm): 99,999.99
View More
Compatible Models for part number 5V-0600

TRACK LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced