Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5W-4841: SEAL-O-RING
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5W-4841: SEAL-O-RING
5W-4841: SEAL-O-RING

O-ring

Brand: Cat

Product Images
5W-4841: SEAL-O-RING
5W-4841: SEAL-O-RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5W-4841

Units of Measure

USMetric
Cross Section Diameter (mm): 5.0
Cross Section Diameter (in): 0.197
Inside Diameter (mm): 210.0
Inside Diameter (in): 8.268
Polymer: Nbr (nitrile Butadiene)
Material: NBR (70),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 70a
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
View More
Compatible Models for part number 5W-4841

EXCAVATOR

205 206 214B 213B 214B FT 224B 212

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced