Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5Y-0714: LINE A
Home5Y-0714: LINE A
5Y-0714: LINE A

Fuel Injection Line

Brand: Cat

Product Images
5Y-0714: LINE A
5Y-0714: LINE A

Fuel Injection Line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 5Y-0714

Description:

  • Fuel injection lines deliver fuel to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 5Y-0714

Units of Measure

USMetric
Width (mm): 312.42
Height (mm): 114.3
Length (in): 16.0
Height (in): 4.5
Length (mm): 406.4
View More
Compatible Models for part number 5Y-0714

TRACK-TYPE TRACTOR

D8L

GENERATOR

WEG

GEN SET ENGINE

3408B

WHEEL TRACTOR

631E

RIPPER

8

MARINE ENGINE

3408B

INDUSTRIAL ENGINE

3408B

BULLDOZER

8S 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced