Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBrooms600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
Home
AttachmentsBrooms
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Brand: Cat

Product Images
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire
600-8983: BA30 Hydraulic, 24V, Polypropylene/Wire

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Specifications
Specifications
Units of MeasureUSMetric
Overall Width: 126 in
Overall Width: 3200 mm
Sweeping Width: 118.1 in
Sweeping Width: 3000 mm
Brush Diameter: 36 in
Brush Diameter: 915 mm
Required Hydraulics: Standard Flow
Height: 59.8 in
Height: 1520 mm
Length: 1630 mm
Length: 64.2 in
Weight: 1124.4 lb
Weight: 510 kg
Optimal Hydraulic Flow: 42-300 L/min (11-80 gpm)
Optimal Hydraulic Pressure: 150-260 bar (2176-3771 psi)
Motor Displacement: 18.9 in³/rev
Motor Displacement: 310 cm³/rev
Brush Speed at Maximum Flow: 303 RPM
Sweeping Width - Angled (± 30 Degrees): 102.4 in
Sweeping Width - Angled (± 30 Degrees): 2600 mm
Overall Width - Angled (± 30 Degrees): 110.2 in
Overall Width - Angled (± 30 Degrees): 2800 mm
Drive Method: Direct Drive
Interface Type: Requires Hook Group
Voltage: 24V
Voltage Type: 24V
Units of MeasureUSMetric
Overall Width: 126 in
Overall Width: 3200 mm
Sweeping Width: 118.1 in
View More
Compatible Models
Compatible Models
Broom
BA30
View More
Broom
BA30
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 600-8983
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 600-8983

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

View More
Specifications for part number 600-8983

Units of Measure

USMetric
Overall Width: 126 in
Overall Width: 3200 mm
Sweeping Width: 118.1 in
Sweeping Width: 3000 mm
Brush Diameter: 36 in
Brush Diameter: 915 mm
Required Hydraulics: Standard Flow
Height: 59.8 in
Height: 1520 mm
Length: 1630 mm
Length: 64.2 in
Weight: 1124.4 lb
Weight: 510 kg
Optimal Hydraulic Flow: 42-300 L/min (11-80 gpm)
Optimal Hydraulic Pressure: 150-260 bar (2176-3771 psi)
Motor Displacement: 18.9 in³/rev
Motor Displacement: 310 cm³/rev
Brush Speed at Maximum Flow: 303 RPM
Sweeping Width - Angled (± 30 Degrees): 102.4 in
Sweeping Width - Angled (± 30 Degrees): 2600 mm
Overall Width - Angled (± 30 Degrees): 110.2 in
Overall Width - Angled (± 30 Degrees): 2800 mm
Drive Method: Direct Drive
Interface Type: Requires Hook Group
Voltage: 24V
Voltage Type: 24V
View More
Compatible Models for part number 600-8983

BROOM

BA30

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert