Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity601-0272: Control Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
601-0272: Control Kit
601-0272: Control Kit

Control Kit - TWO-VALVE, SINGLE-AXIS LEVER IMPLEMENT CONTROLS FOR EH LHD STEERING MEDIUM WHEEL LOADER MACHINES.

Brand: Cat

Product Images
601-0272: Control Kit
601-0272: Control Kit

Control Kit - TWO-VALVE, SINGLE-AXIS LEVER IMPLEMENT CONTROLS FOR EH LHD STEERING MEDIUM WHEEL LOADER MACHINES.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

562-1091: Illuminated Rocker Switch
562-1091: Illuminated Rocker SwitchQuantity: 1
138-8454: M4-0.7 x 10mm Rounded Truss Head Hexalobular Screw
138-8454: M4-0.7 x 10mm Rounded Truss Head Hexalobular ScrewQuantity: 4
478-7893: M4 ID Steel Hard Washer
478-7893: M4 ID Steel Hard WasherQuantity: 4
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular ScrewQuantity: 4
564-5651: Keypad Module Cover
564-5651: Keypad Module CoverQuantity: 1
572-9641: 8 Button Keypad Module
572-9641: 8 Button Keypad ModuleQuantity: 1
577-9152: Identification Control Decal Film
577-9152: Identification Control Decal FilmQuantity: 1
577-9162: Downshift And Horn Control Film
577-9162: Downshift And Horn Control FilmQuantity: 1
520-7863: Implement Control Mounting Bracket
520-7863: Implement Control Mounting BracketQuantity: 1
607-5926: Lower Control Console Cover
607-5926: Lower Control Console CoverQuantity: 1
361-6015: Single Axis Lever Handle Control
361-6015: Single Axis Lever Handle ControlQuantity: 2
374-7466: Wiring Harness Seal Cap
374-7466: Wiring Harness Seal CapQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
206-1667: 9.6mm Width Trim Clip
206-1667: 9.6mm Width Trim ClipQuantity: 4
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 14
8R-3695: Plug Type Round Rubber Grommet
8R-3695: Plug Type Round Rubber GrommetQuantity: 1
577-9157: Identification Control Decal Film
577-9157: Identification Control Decal FilmQuantity: 1
582-4485: Blank Identification Decal Film
582-4485: Blank Identification Decal FilmQuantity: 2
607-5981: Electrohydraulic Control Console Cover
607-5981: Electrohydraulic Control Console CoverQuantity: 1
577-9163: Control Identification Film
577-9163: Control Identification FilmQuantity: 1
155-2274: PLUG CONNECTOR
155-2274: PLUG CONNECTORQuantity: 1
228-6089: Rocker Switch Plug
228-6089: Rocker Switch PlugQuantity: 1
332-2155: Push Button Switch
332-2155: Push Button SwitchQuantity: 2
8T-8737: 16mm Long Plug Seal
8T-8737: 16mm Long Plug SealQuantity: 3
Showing 1 to 24 of 24
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert