Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)601-1141: 1300 mm (51 in)
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)601-1141: 1300 mm (51 in)
601-1141: 1300 mm (51 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Brand: Cat

Product Images
601-1141: 1300 mm (51 in)
601-1141: 1300 mm (51 in)
601-1141: 1300 mm (51 in)
601-1141: 1300 mm (51 in)
601-1141: 1300 mm (51 in)
601-1141: 1300 mm (51 in)
601-1141: 1300 mm (51 in)
601-1141: 1300 mm (51 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 601-1141

Nordic Grading Buckets for Cat® Mini Excavators are ideal for grading applications, but also suitable for general excavation, loading, and backfilling in all kinds of different soil types. The design features durable wear plates for longer wear resistance in heavy duty applications. Due to the rounded side shape, shorter tip radius, and flat torque tube construction they are optimal for using in combination with a Tilt Rotate System.

View More
Specifications for part number 601-1141

Units of Measure

USMetric
Width: 1300 mm
Width: 51 in
Capacity: 14.1 ft³
Capacity: 400 l
Weight: 637.1 lb
Weight: 289 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 879 mm
Tip Radius: 34.6 in
Interface Type: Pin On, Pin Grabber Coupler
View More
Compatible Models for part number 601-1141

MINI HYD EXCAVATOR

308 307.5 309

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced