Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates601-4145: Insulation
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates601-4145: Insulation
601-4145: Insulation

Cat® Insulation (Pump Lines Group)

Brand: Cat

Product Images
601-4145: Insulation
601-4145: Insulation
601-4145: Insulation
601-4145: Insulation
601-4145: Insulation

Cat® Insulation (Pump Lines Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 601-4145

Units of Measure

USMetric
Length (mm): 120.0
Length (in): 4.724
Height (mm): 170.0
Height (in): 6.693
Width (mm): 25.0
Width (in): 0.984
Material: Polyurethane Foam,Acoustical Insulation
Approx. Weight (kg): 0.011
Approx. Weight (lb): 0.024
View More
Compatible Models for part number 601-4145

MINI HYD EXCAVATOR

305

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced