Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components601-9262: Hose Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components601-9262: Hose Coupling
601-9262: Hose Coupling

Cat® Fluid Carrying Hose Coupling, Plated Steel -8XN Permanent Hose Coupling, Connector Type: -8 BSPP 60° O-Ring to Hose Coupling

Brand: Cat

Product Images
601-9262: Hose Coupling
601-9262: Hose Coupling
601-9262: Hose Coupling
601-9262: Hose Coupling
601-9262: Hose Coupling

Cat® Fluid Carrying Hose Coupling, Plated Steel -8XN Permanent Hose Coupling, Connector Type: -8 BSPP 60° O-Ring to Hose Coupling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 601-9262

Units of Measure

USMetric
Type: -8xn Permanent Hose Coupling
Connector Type: -8 BSPP 60° O-Ring to Hose Coupling
Material Description: Plated Steel
Shape: 45°
Drop Length (mm): 20.0
Cut-Off Factor (mm): 50.0
Length (mm): 91.0
Thread: G 1/2-14
Hex Size (mm): 27.0
Recommended Hose Size (mm): 13.0
Compatible With: SAE 100R12, SAE 100R15
Drop Length (in): 0.79
Cut-Off Factor (in): 1.98
Length (in): 3.58
Hex Size (in): 1.06
Recommended Hose Size (in): 0.5
Material: Alloy Zinc
View More
Compatible Models for part number 601-9262

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced