Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components602-2525: Control Valve Group
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components602-2525: Control Valve Group
602-2525: Control Valve Group

Cat® Control Valve Group (Bank Valve Group)

Brand: Cat

Product Images
602-2525: Control Valve Group
602-2525: Control Valve Group
602-2525: Control Valve Group
602-2525: Control Valve Group
602-2525: Control Valve Group

Cat® Control Valve Group (Bank Valve Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 602-2525

Units of Measure

USMetric
Overall Length (mm): 266.0
Overall Length (in): 10.472
Overall Height (mm): 116.0
Overall Height (in): 4.567
Overall Width (mm): 48.5
Overall Width (in): 1.909
Material: Steel,Carbon Steel
Weight (kg): 4.0
Weight (lb): 8.818
View More
Compatible Models for part number 602-2525

BACKHOE LOADER

415

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced