Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws602-4501: M18-2.5 x 90mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws602-4501: M18-2.5 x 90mm Hex Socket Head Bolt
602-4501: M18-2.5 x 90mm Hex Socket Head Bolt

Cat® Hex Socket Head Bolt, M18 Thread

Brand: Cat

Product Images
602-4501: M18-2.5 x 90mm Hex Socket Head Bolt
602-4501: M18-2.5 x 90mm Hex Socket Head Bolt
602-4501: M18-2.5 x 90mm Hex Socket Head Bolt
602-4501: M18-2.5 x 90mm Hex Socket Head Bolt
602-4501: M18-2.5 x 90mm Hex Socket Head Bolt

Cat® Hex Socket Head Bolt, M18 Thread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 602-4501

Description:
Part 602-4501 is an internal drive hex socket head bolt.

Cat fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This are information other manufacturers do not have. They are selected to last until rebuilding or the end of the machine's life. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Thread size: M18
• Bolt length: 90mm (3.54 inch)
• Cat fasteners are manufactured to precise specifications and are built for durability, reliability and productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
• Cat bolts are designed to work together as a system for maximum clamping force

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 602-4501

Units of Measure

USMetric
Bolt Length (in): 3.543
Bolt Length (mm): 90.0
Grip Length (in): 1.654
Grip Length (mm): 42.0
Material: Steel,Carbon Steel
Thread Size (dia x pitch) (mm): M18x2.5
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M18
View More
Compatible Models for part number 602-4501

WHEELED EXCAVATOR

M322 M320 MH3026

EXCAVATOR

M320GC 321 320 GX 324 322 320GX

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced