Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates602-6041: Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates602-6041: Plate
602-6041: Plate

Cat® Plate (Right Hand Enclosure Group)

Brand: Cat

Product Images
602-6041: Plate
602-6041: Plate
602-6041: Plate
602-6041: Plate
602-6041: Plate

Cat® Plate (Right Hand Enclosure Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 602-6041

Units of Measure

USMetric
Length (mm): 62.0
Length (in): 2.441
Height (mm): 93.0
Height (in): 3.661
Width (mm): 52.0
Width (in): 2.047
Material Thickness (mm): 4.0
Material Thickness (in): 0.157
Material: Steel,Alloy Zinc,Carbon Steel
Approx. Weight (kg): 0.179
Approx. Weight (lb): 0.395
View More
Compatible Models for part number 602-6041

MINI HYD EXCAVATOR

304SR 303 SR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced