Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves602-9269: Valve Group-Control
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves602-9269: Valve Group-Control
602-9269: Valve Group-Control

Control Valve Group (Valve Group)

Brand: Cat

Product Images
602-9269: Valve Group-Control
602-9269: Valve Group-Control

Control Valve Group (Valve Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 602-9269

Description:
Cat® Replacement control valve group in valve group for cat hydraulic valve.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 602-9269

Units of Measure

USMetric
Overall Length (mm): 294.8
Overall Length (in): 11.61
Overall Height (mm): 158.5
Overall Height (in): 6.24
Overall Width (mm): 32.0
Overall Width (in): 1.26
Approx. Weight (kg): 4.31
Approx. Weight (lb): 9.5
Material: Carbon Steel
View More
Compatible Models for part number 602-9269

MINI HYD EXCAVATOR

301.8 301.9 301.7CR 302CR 301.6 301.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced