Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals604-2357: 2.62 x 48.9mm O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals604-2357: 2.62 x 48.9mm O-Ring
604-2357: 2.62 x 48.9mm O-Ring

Cat® O-Ring Seal

Brand: Cat

Product Images
604-2357: 2.62 x 48.9mm O-Ring
604-2357: 2.62 x 48.9mm O-Ring

Cat® O-Ring Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 604-2357

The Transmission Axle Seal is used to prevent leakage of fluids and maintain the integrity of the transmission system. It acts as a barrier, guarding the transmission fluid within the driveline. Located where the axle shaft enters the transmission housing, this seal forms a tight barrier, preventing leaks and keeping contaminants like dirt and moisture at bay.

Attributes:
• Withstands the high pressures generated within the transmission
• Has High wear and tear

Applications:
The Transmission Axle Seal forms a tight seal against the axle surface. This prevents transmission fluid from escaping through the gap. The seal's lip fits snugly against the axle, creating a watertight barrier against leaks.

View More
Specifications for part number 604-2357

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.1
Inside Diameter (mm): 48.9
Inside Diameter (in): 1.93
Seal Type: O-ring
SAE AS568 Dash Size: 135
Outside Diameter (mm): 54.14
Outside Diameter (in): 2.13
Color: Black
View More
Compatible Models for part number 604-2357

MOTOR GRADER

140 GC 120 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced