Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments604-4388: Weld On Half Arrow Cutting Edge Segment
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments604-4388: Weld On Half Arrow Cutting Edge Segment
604-4388: Weld On Half Arrow Cutting Edge Segment

Cat® Weld On Half Arrow Cutting Edge Segment provides a cutting surface and wear resistance and abrasion for the heavy attachments used in rock buckets

Brand: Cat

Product Images
604-4388: Weld On Half Arrow Cutting Edge Segment
604-4388: Weld On Half Arrow Cutting Edge Segment
604-4388: Weld On Half Arrow Cutting Edge Segment
604-4388: Weld On Half Arrow Cutting Edge Segment
604-4388: Weld On Half Arrow Cutting Edge Segment
604-4388: Weld On Half Arrow Cutting Edge Segment

Cat® Weld On Half Arrow Cutting Edge Segment provides a cutting surface and wear resistance and abrasion for the heavy attachments used in rock buckets

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 604-4388

A Weld-On Half Arrow Cutting Edge Segment facilitates efficient material removal. It helps the attachment scoop, lift, and move the excavated or graded material, improving productivity and reducing the time required to complete the task. It is subjected to significant wear and abrasion during operation due to continuous contact with the ground and various materials.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Improve traction and stability during earthmoving operations

Applications:
A Weld-On Half Arrow Cutting Edge Segment serves as the primary cutting surface of the attachment. It penetrates and cuts through different materials, such as soil, rock, asphalt, or other loose or compacted materials, allowing the attachment to effectively perform grading.

View More
Specifications for part number 604-4388

Units of Measure

USMetric
Width (mm): 330.0
Bottom Strap Length (mm): 150.0
Position: Rh
Attachment Method: Weld-on
Wear or Durability: Standard
Thickness (in): 3,937.008
Bottom Strap Length (in): 5.906
Depth (mm): 204.0
Spade Angle: 99,999.99
Depth (in): 8.031
Thickness (mm): 99,999.99
Width (in): 12.992
View More
Compatible Models for part number 604-4388

BUCKET

BUCKET

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced