Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims604-4465: Air Conditioner Duct
HomeCabsCab InteriorCab Dash & Trims604-4465: Air Conditioner Duct
604-4465: Air Conditioner Duct

Cat® Air Conditioner Duct directs the flow of conditioned air from an air conditioner to parts of the cabin, ensuring proper ventilation, cooling, and heating

Brand: Cat

Product Images
604-4465: Air Conditioner Duct
604-4465: Air Conditioner Duct
604-4465: Air Conditioner Duct
604-4465: Air Conditioner Duct
604-4465: Air Conditioner Duct

Cat® Air Conditioner Duct directs the flow of conditioned air from an air conditioner to parts of the cabin, ensuring proper ventilation, cooling, and heating

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 604-4465

Units of Measure

USMetric
Length (mm): 63.1
Length (in): 2.48
Height (mm): 196.2
Height (in): 7.72
Width (mm): 65.5
Width (in): 2.58
Side Wall Thickness (mm): 2.0
Side Wall Thickness (in): 0.08
Color: Black
Material: ABS Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic,Polyethylene Plastic
Weight (kg): 0.07
Weight (lb): 0.15
View More
Compatible Models for part number 604-4465

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE 265

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced