Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drives604-8542: Swing Drive Piston Motor
HomeDrivetrainFinal DriveFinal Drives604-8542: Swing Drive Piston Motor
604-8542: Swing Drive Piston Motor

Cat® Piston Motor used for Swing Drive used in rotating upper frame of the machine

Brand: Cat

Product Images
604-8542: Swing Drive Piston Motor
604-8542: Swing Drive Piston Motor
604-8542: Swing Drive Piston Motor

Cat® Piston Motor used for Swing Drive used in rotating upper frame of the machine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 604-8542

Units of Measure

USMetric
Outer Diameter (mm): 240.0
Outer Diameter (in): 9.45
Overall Length (mm): 151.5
Overall Length (in): 5.96
Overall Width (mm): 222.0
Overall Width (in): 8.74
Material: Cast Material,Ductile (Spheroidal) Iron
Approx. Weight (kg): 20.0
Approx. Weight (lb): 44.1
View More
Compatible Models for part number 604-8542

MINI HYD EXCAVATOR

305 305.5 CR 305 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced