Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits604-9838: NURSERY PRODUCT TILT CYLINDER SEAL KIT
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits604-9838: NURSERY PRODUCT TILT CYLINDER SEAL KIT
604-9838: NURSERY PRODUCT TILT CYLINDER SEAL KIT

Nursery Product Tilt Cylinder Seal Kit PRODUCTION RELEASED TO PROVIDE FLEX ARM FOR SSL PLATFORM TO EXPAND NURSERY PRODUCTS PORTFOLIO

Brand: Cat

fallback-image
604-9838: NURSERY PRODUCT TILT CYLINDER SEAL KIT

Nursery Product Tilt Cylinder Seal Kit PRODUCTION RELEASED TO PROVIDE FLEX ARM FOR SSL PLATFORM TO EXPAND NURSERY PRODUCTS PORTFOLIO

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 604-9838
Material: Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 604-9838

MULTI TERRAIN LOADER

257D3 257D

COMPACT TRACK LOADER

285XE 289D3 275 255 259D3 239D3 299D3 XE 279D3 285 299D3 265 275XE 249D3

WORK TOOL

GRAPPLE

SKID STEER LOADER

242D3 260 246D3 226D3 262D3 250 270 232D3 236D3 270XE 272D3 XE 272D3

WHEEL LOADER

907K 908K 908 906K 907 906

COMPACT WHEEL LOADER

914K 908M 906M 920K 910K 907M 920 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced