Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates607-5700: Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates607-5700: Bracket
607-5700: Bracket

Cat® Bracket (Mounting Tank Group)

Brand: Cat

Product Images
607-5700: Bracket
607-5700: Bracket
607-5700: Bracket
607-5700: Bracket
607-5700: Bracket

Cat® Bracket (Mounting Tank Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 607-5700

Units of Measure

USMetric
Length (mm): 684.1
Length (in): 26.933
Height (mm): 125.0
Height (in): 4.921
Width (mm): 217.4
Width (in): 8.559
Hole Size (mm): 13.5 (4x)
Hole Size (in): 0.53 (4x)
Material Thickness (mm): 6.0
Material Thickness (in): 0.236
Color: Medium Gloss Black
Material: Carbon Steel
Approx. Weight (kg): 4.272
Approx. Weight (lb): 9.418
View More
Compatible Models for part number 607-5700

MINI HYD EXCAVATOR

305

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced