Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home607-9702: Engine and Air Brake Hose
Home607-9702: Engine and Air Brake Hose
607-9702: Engine and Air Brake Hose

Cat® Engine and Air Brake Hose

Brand: Cat

Product Images
607-9702: Engine and Air Brake Hose
607-9702: Engine and Air Brake Hose

Cat® Engine and Air Brake Hose

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 607-9702

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube, textile inner braid, high tensile steel wire braid reinforcement and a textile braid cover.

View More
Specifications for part number 607-9702
Overall Length (mm): 418.0
Weight (kg): 0.641
Material: Low Pressure Hose,Carbon Steel
View More
Compatible Models for part number 607-9702

GENERATOR

SR500

GEN SET ENGINE

DE1100

GENERATOR SET

D800 DE1000S D1000 DE1250

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced