Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves608-6877: 65mm Check Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves608-6877: 65mm Check Valve
608-6877: 65mm Check Valve

Cat® Check Valve for an Accumulator

Brand: Cat

Product Images
608-6877: 65mm Check Valve
608-6877: 65mm Check Valve
608-6877: 65mm Check Valve
608-6877: 65mm Check Valve
608-6877: 65mm Check Valve

Cat® Check Valve for an Accumulator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 608-6877

Description:
The check valve group for an accumulator is a set of valves that control the flow of fluid between an accumulator and the hydraulic system. The check valve group consists of two check valves, one on the inlet side and one on the outlet side of the accumulator. The inlet check valve allows fluid to flow into the accumulator when the system pressure is higher than the accumulator pressure, while the outlet check valve allows fluid to flow out of the accumulator when the system pressure is lower than the accumulator pressure.

Attributes:
• Designed to resist wear and corrosion.
• It prevents the pressurized fluid from flowing back into the system when the system pressure drops.
• Ensures safe and efficient operation.

Applications:
The check valve is a mechanical device used to prevent the reverse flow of fluids. This valve is mostly used in Cat 320D3 Gc Excavator.

View More
Specifications for part number 608-6877

Units of Measure

USMetric
Length (mm): 65.0
Material: Steel,Carbon Steel
Thread Size (in - TPI) (in): 9/16-18 UNF
Weight (kg): 0.22
Weight (lb): 0.49
View More
Compatible Models for part number 608-6877

EXCAVATOR

320D3 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced