Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins608-9411: Dowel
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins608-9411: Dowel
608-9411: Dowel

Cat® Dowel (Motor Mounting Group)

Brand: Cat

Product Images
608-9411: Dowel
608-9411: Dowel
608-9411: Dowel
608-9411: Dowel
608-9411: Dowel

Cat® Dowel (Motor Mounting Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 608-9411

Description:
Dowel Pin is a solid headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts.
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
Strength & Quality – Parts meet or exceed ISO, ASTM, ASME & SAE requirements
Coatings that meet special requirements for different applications (RoHS compliant)

Applications:
You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Specifications for part number 608-9411

Units of Measure

USMetric
Outside Diameter (mm): 16.02
Outside Diameter (in): 0.63
Length (mm): 35.0
Length (in): 1.38
Weight (kg): 0.07
Weight (lb): 0.2
Diameter (in): 0.631
Pin Length (in): 1.378
Diameter (mm): 16.02
Material: Low Alloy Steel
Pin Length (mm): 35
View More
Compatible Models for part number 608-9411

MINI HYD EXCAVATOR

305.5 GC 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced