Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity608-9883: Automatic Lubrication Hardware Kit (966/972)
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity608-9883: Automatic Lubrication Hardware Kit (966/972)
608-9883: Automatic Lubrication Hardware Kit (966/972)

Provides mounting hardware to install autolube on non-ready machines (966/972).

Brand: Cat

Product Images
608-9883: Automatic Lubrication Hardware Kit (966/972)
608-9883: Automatic Lubrication Hardware Kit (966/972)
608-9883: Automatic Lubrication Hardware Kit (966/972)
608-9883: Automatic Lubrication Hardware Kit (966/972)
608-9883: Automatic Lubrication Hardware Kit (966/972)

Provides mounting hardware to install autolube on non-ready machines (966/972).

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

278-2076: BLOCK THD M1
278-2076: BLOCK THD M1Quantity: 2
8L-5008: NPTF 45 Degree Elbow Adaptor
8L-5008: NPTF 45 Degree Elbow AdaptorQuantity: 1
7T-1099: 4 GA Wire C Link
7T-1099: 4 GA Wire C LinkQuantity: 11
492-9998: Loader Frame Lubrication Lines Block
492-9998: Loader Frame Lubrication Lines BlockQuantity: 2
251-3104: M8 Threaded Block
251-3104: M8 Threaded BlockQuantity: 6
388-5576: Drawn Arc Weld Boss
388-5576: Drawn Arc Weld BossQuantity: 5
3B-8489: 1/8-27 PTF Hex Head Special Grease Fitting Adapter
3B-8489: 1/8-27 PTF Hex Head Special Grease Fitting AdapterQuantity: 6
090-8247: M10 Square Block
090-8247: M10 Square BlockQuantity: 2
389-0870: M10x1.5 Threaded Attaching Point Boss
389-0870: M10x1.5 Threaded Attaching Point BossQuantity: 2
430-5326: M10 X 1.5 Drawn Arc Boss
430-5326: M10 X 1.5 Drawn Arc BossQuantity: 3
389-0871: M10 X 1.5 Drawn Arc Weld Boss
389-0871: M10 X 1.5 Drawn Arc Weld BossQuantity: 1
5M-6214: 1/8-27 Thread Hex-Drive Plug
5M-6214: 1/8-27 Thread Hex-Drive PlugQuantity: 2
9C-7929: Pump Control Valve Steel Block
9C-7929: Pump Control Valve Steel BlockQuantity: 2
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 608-9883

We are still working on adding a specification for this part.

Compatible Models for part number 608-9883

WHEEL LOADER

972 966XE 972XE 966

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced