Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsBulk Hoses609-7443: U Channel Edge Trim Seal
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsBulk Hoses609-7443: U Channel Edge Trim Seal
609-7443: U Channel Edge Trim Seal

Cat® U Channel Edge Trim Seal Used In Cabin

Brand: Cat

Custom Length
Product Images
609-7443: U Channel Edge Trim Seal
609-7443: U Channel Edge Trim Seal
609-7443: U Channel Edge Trim Seal
609-7443: U Channel Edge Trim Seal
609-7443: U Channel Edge Trim Seal

Cat® U Channel Edge Trim Seal Used In Cabin

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 609-7443

Description:
A U-Channel Edge Trim Seal allows the seal to fit snugly around the edges of the opening, creating a barrier that prevents air, water, and other elements from entering the cabin. The U-Channel Edge Trim Seal is typically made of a durable, flexible material such as rubber. It is designed to be cut to the desired length using a pair of scissors or a utility knife.

Attributes:
• Withstand shocks and vibrations
• Manufactured to precise specifications and are built for durability and reliability

Applications:
A U-Channel Edge Trim Seal is widely used in Cat machine's cabins, equipment and other enclosed spaces to provide a tight, leak-proof seal around the edges of doors, windows.

View More
Specifications for part number 609-7443

Units of Measure

USMetric
Bulk Unit of Measure: FT
Height (in): 0.37
Height (mm): 9.5
Weight (kg): 2.77
Weight (lb): 6.1
Width (in): 0.31
Width (mm): 7.9
Material: Ethylene propylene diene terpolymer (EPDM) Rubber
View More
Compatible Models for part number 609-7443

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced