Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home611-9638: Quick Coupler Mount
Home611-9638: Quick Coupler Mount
611-9638: Quick Coupler Mount

Cat® Quick Coupler Mount securely attaches quick couplers to equipment, enabling fast and efficient tool changes

Brand: Cat

Product Images
611-9638: Quick Coupler Mount
611-9638: Quick Coupler Mount
611-9638: Quick Coupler Mount
611-9638: Quick Coupler Mount
611-9638: Quick Coupler Mount

Cat® Quick Coupler Mount securely attaches quick couplers to equipment, enabling fast and efficient tool changes

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 611-9638

The Quick Coupler Mount facilitates the secure and rapid connection of different attachments to equipment. Providing a standardized interface enables quick changes between tools, reducing the time and effort required for reconfiguring equipment. This mount ensures stability during operation, protecting both the equipment and the attachments from excessive wear and misalignment.

Attributes:
• Ensuring stability and secure mounting under high operational pressures.
• Provides a robust and secure interface for quick couplers.
• Built to absorb vibrations and reduce the risk of loosening during operation.

Applications:
The Quick Coupler Mount is used to support different attachments, allowing operators to seamlessly switch between tools for different tasks like digging, lifting, or demolition.

View More
Specifications for part number 611-9638

Units of Measure

USMetric
Weight (kg): 36.0
Weight (lb): 79.37
Length (mm): 349.0
Length (in): 13.73
Width (mm): 300.0
Width (in): 11.81
View More
Compatible Models for part number 611-9638

HAMMER

H65S H45S H55S B4 B2 B1 H35S

VIBRATORY COMPACTOR

CVP16 CVP28

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced