Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners613-0229: Duct Mounting Bracket
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners613-0229: Duct Mounting Bracket
613-0229: Duct Mounting Bracket

Cat® Air cleaner Duct Mounting Bracket

Brand: Cat

Product Images
613-0229: Duct Mounting Bracket
613-0229: Duct Mounting Bracket
613-0229: Duct Mounting Bracket
613-0229: Duct Mounting Bracket
613-0229: Duct Mounting Bracket

Cat® Air cleaner Duct Mounting Bracket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 613-0229

Description:
Cat® Mounting Bracket provides mounting and support for the air cleaner duct of Cat® Machine. The components are mounted to brackets with the help of suitable fasteners. The component’s surface finish is continuous, uniform, and free from any porosity or any other defects to enhance the performance of the part. Engineered with a specific application in mind, every Cat® Bracket is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat® Machine. Cat® Brackets are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact and reuse.

Application:
Cat® Brackets are used for various mountings and its purely designed based on Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.

View More
Specifications for part number 613-0229

Units of Measure

USMetric
Overall Length (mm): 90.5
Overall Length (in): 3.56
Overall Height (mm): 142.6
Overall Height (in): 5.61
Overall Width (mm): 44.5
Overall Width (in): 1.75
Finish: Paint
Color: Black
Material: Alloy Mixed: Metal,Alloy Zinc
View More
Compatible Models for part number 613-0229

MINI HYD EXCAVATOR

304 305.5 CR 305 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced