Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws613-1996: M6-1 x 50mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws613-1996: M6-1 x 50mm Hex Socket Head Bolt
613-1996: M6-1 x 50mm Hex Socket Head Bolt

Cat® M6 Hexagonal Socket Head Steel Bolt

Brand: Cat

Product Images
613-1996: M6-1 x 50mm Hex Socket Head Bolt
613-1996: M6-1 x 50mm Hex Socket Head Bolt
613-1996: M6-1 x 50mm Hex Socket Head Bolt
613-1996: M6-1 x 50mm Hex Socket Head Bolt
613-1996: M6-1 x 50mm Hex Socket Head Bolt

Cat® M6 Hexagonal Socket Head Steel Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 613-1996

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel
Grip Length (in): 1.024
Thread Size (dia x pitch) (mm): M6x1
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 1.969
Thread Size (mm): M6
Grip Length (mm): 26.0
Bolt Length (mm): 50.0
View More
Compatible Models for part number 613-1996

WHEELED EXCAVATOR

M323F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced