Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates613-5237: Cabin Trim Gasket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates613-5237: Cabin Trim Gasket
613-5237: Cabin Trim Gasket

Cat® 1.6mm Thick Expanded Rubber Cabin Trim Gasket

Brand: Cat

Product Images
613-5237: Cabin Trim Gasket
613-5237: Cabin Trim Gasket
613-5237: Cabin Trim Gasket
613-5237: Cabin Trim Gasket
613-5237: Cabin Trim Gasket

Cat® 1.6mm Thick Expanded Rubber Cabin Trim Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 613-5237

Units of Measure

USMetric
Length (in): 1.43
Length (mm): 12.7
Material: Expanded Rubber,Acrylic Adhesive,Chloroprene (CR) Rubber
Thickness (in): 0.03
Thickness (mm): 1.6
Weight (kg): 0.004
Weight (lb): 0.01
Width (in): 1.16
Width (mm): 151.0
View More
Compatible Models for part number 613-5237

TRUCK

794 AC

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced