Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes613-7170: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes613-7170: Track Shoe
613-7170: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Brand: Cat

Product Images
613-7170: Track Shoe
613-7170: Track Shoe
613-7170: Track Shoe
613-7170: Track Shoe
613-7170: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 613-7170

Units of Measure

USMetric
Shoe Type: Ms
Shoe Width (mm): 610.0
Shoe Width (in): 24.016
Material: Boron Steel
Plate Thickness (mm): 16.5
UC System: GD
Joint Type: Master
ARM: No
Shoe Bolt Hole Spacing B (mm): 170
Shoe Bolt Hole Spacing C (mm): 230
Shoe Bolt Hole Spacing A (mm): 74.5
Plate Thickness (in): 0.65
Shoe Section 1E Spec: 1E0691
Number of Grousers: Single
Bolt Hole Diameter (in): 1.039
Clipped: No
Master Bolt Thread: M24
Bolt Hole Diameter (mm): 26.39
View More
Compatible Models for part number 613-7170

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced