Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups613-8717: Track Group
HomeUndercarriageTrack ComponentsTrack Groups613-8717: Track Group
613-8717: Track Group

Cat® Track Group Round Hole, Press Fit Master, Double Grouser, 47 Sections, PPR3, Sealed, Multi Grouser, 650mm Shoe Width, 260.35mm Track Pitch

Brand: Cat

Product Images
613-8717: Track Group
613-8717: Track Group
613-8717: Track Group
613-8717: Track Group
613-8717: Track Group

Cat® Track Group Round Hole, Press Fit Master, Double Grouser, 47 Sections, PPR3, Sealed, Multi Grouser, 650mm Shoe Width, 260.35mm Track Pitch

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 613-8717

Description:
An Undercarriage Track is installed on the side of the tracking device and is designed to work in organized with other undercarriage components such as rollers, idlers, and sprockets. it is provided with a double grouser in an undercarriage track is a design feature that provides increased traction and stability. The undercarriage track is typically made of a durable material and is designed to support the weight of the working unit and provide traction on various terrains.

Attributes:
• Fabricated to meet accurate specifications and designed to furnish exceptional durability and reliability
• Assembled with Track link, Track shoe, Track nuts, and Bolts of size M27
• Provides paramount stability and guidance and prevents slippage

Applications:
An Undercarriage Track is used for the track which provides increased traction and stability when the operating conveyance is moving in a forward direction, widely used in Cat machines and Equipements.

View More
Specifications for part number 613-8717

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 5.246
Track Shoe Hole Type: Round
Shoe Width (mm): 650.0
Number of Track Sections: 47.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr3
UC System: GD
ARM: No
Shoe Width (in): 25.591
Number of Sections: 47
Hole Type: Round
Grease Track Type: GLT
Link Inside Spread Sprocket (mm): 133.25
Bushing Inside Diameter (in): 3.473
Seal And Lube Type: Sealed
Shoe Type: Multi Grouser
Bushing Inside Diameter (mm): 88.22
Master Link Type: Press Fit Master
Track Pitch (mm): 260.35
Track Pitch (in): 10.25
Offset: Not Applicable
Track Bolt Thread: M27
Number of Grousers: Double
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M27
View More
Compatible Models for part number 613-8717

EXCAVATOR

374 374F 374F L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced