Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsIdler Groups614-2016: Idler Group
HomeUndercarriageRolling ComponentsIdler Groups614-2016: Idler Group
614-2016: Idler Group

Cat® Idler Group Standard Application, 338mm Rim Width, Interchangeable, 902mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
614-2016: Idler Group
614-2016: Idler Group
614-2016: Idler Group
614-2016: Idler Group
614-2016: Idler Group

Cat® Idler Group Standard Application, 338mm Rim Width, Interchangeable, 902mm Tread Diameter, Conventional Tread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 614-2016

Units of Measure

USMetric
Center Flange Width (mm): 149.5
Tread Diameter (in): 35.512
Tread Type: Conventional Tread
Application: Standard Application
Tread Diameter (mm): 902.0
Center Flange Diameter (in): 37.087
Center Flange Width (in): 5.886
Weight (kg): 887.5
UC System: HDXL
Idler Rim Width (mm): 338
Shaft Length (in): 24.921
Shaft Protrusion Length (in): 2.851
Center Flange Diameter (mm): 942
Weight (lb): 1,956.6
Shaft Length (mm): 633
Shaft Protrusion Length (mm): 72.42
Idler Rim Width (in): 13.307
Machine Side: Interchangeable
Shaft OD (mm): 162.27
Shaft OD (in): 6.389
View More
Compatible Models for part number 614-2016

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced