Caterpillar
Caterpillar
Complete your tax details anytime right here.
614-9477: Pin Kit - TLT LVR

614-9477: Pin Kit - TLT LVR

PROVIDES A PIN ASSEMBLY AND BEARING ALONG WITH RELATED HARDWARE FOR REPLACEMENT OF A SINGLE TILT LEVER PIN AT THE CONNECTION TO THE TILT LINK

Brand: Cat

Product Images

614-9477: Pin Kit - TLT LVR
614-9477: Pin Kit - TLT LVR
614-9477: Pin Kit - TLT LVR

614-9477: Pin Kit - TLT LVR

PROVIDES A PIN ASSEMBLY AND BEARING ALONG WITH RELATED HARDWARE FOR REPLACEMENT OF A SINGLE TILT LEVER PIN AT THE CONNECTION TO THE TILT LINK

Brand: Cat

Items included

No results available.

1V-8241: Internal Diameter 108.30mm Sleeve Bearing

Quantity: 1

347-5658: Linkage Pin

Quantity: 1

574-0285: 20.50mm Internal Diameter Spacer

Quantity: 1

5P-3193: 120.67mm Bore Diameter Seal

Quantity: 2

8T-6430: M20-2.5 x 50mm Hex Head Bolt

Quantity: 1

Showing 1 to 5 of 5

Description for part number 614-9477

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatability below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Specifications for part number 614-9477

We are still working on adding a specification for this part.

Compatible Models for part number 614-9477

WHEEL LOADER

950M 962 950 962M 950K 962K

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced