Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9488: Kit - Loader Arm Pin
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9488: Kit - Loader Arm Pin
Items included

No results available.

7K-9212: 88.90mm Shaft Diameter Rubber Lip Seal
7K-9212: 88.90mm Shaft Diameter Rubber Lip SealQuantity: 2
096-6467: M20 ID Steel Flat Washer
096-6467: M20 ID Steel Flat WasherQuantity: 1
3B-8491: 1/8" Thread Straight Adapter
3B-8491: 1/8" Thread Straight AdapterQuantity: 1
3V-2333: Sleeve Bearing (Bushing)
3V-2333: Sleeve Bearing (Bushing)Quantity: 1
136-9371: Linkage Pin
136-9371: Linkage PinQuantity: 1
159-0269: 2mm Thick Steel Shim
159-0269: 2mm Thick Steel ShimQuantity: 2
159-0268: 1mm Thick Steel Shim
159-0268: 1mm Thick Steel ShimQuantity: 6
8T-4780: M20-2.5 x 30mm Hex Head Bolt
8T-4780: M20-2.5 x 30mm Hex Head BoltQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Description for part number 614-9488

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

View More
Specifications for part number 614-9488

We are still working on adding a specification for this part.

Compatible Models for part number 614-9488

WHEEL LOADER

950L 950G II 950G 962H 962G 962G II 950H 962L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced