Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9491: Left Frame Pin Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9491: Left Frame Pin Kit
Parts included in this kit

No results available.

419-0588: 3mm Thick Tab Shim
419-0588: 3mm Thick Tab ShimQuantity: 6
7K-9218: 114.3mm Inner Diameter Pin Seal
7K-9218: 114.3mm Inner Diameter Pin SealQuantity: 2
8T-4780: M20-2.5 x 30mm Hex Head Bolt
8T-4780: M20-2.5 x 30mm Hex Head BoltQuantity: 1
1V-8240: Internal Diameter 114.61mm Sleeve Bearing
1V-8240: Internal Diameter 114.61mm Sleeve BearingQuantity: 1
419-0589: 1mm Thick Steel Shim
419-0589: 1mm Thick Steel ShimQuantity: 4
3V-7729: 20.40mm Minimum Internal Diameter Spacer
3V-7729: 20.40mm Minimum Internal Diameter SpacerQuantity: 1
8T-5439: M20 ID Steel Flat Washer
8T-5439: M20 ID Steel Flat WasherQuantity: 1
096-6467: M20 ID Steel Flat Washer
096-6467: M20 ID Steel Flat WasherQuantity: 1
304-7345: Linkage Pin
304-7345: Linkage PinQuantity: 1
8T-4131: M20 x 2.5mm Hex Nut
8T-4131: M20 x 2.5mm Hex NutQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 614-9491

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

View More
Specifications for part number 614-9491

We are still working on adding a specification for this part.

Compatible Models for part number 614-9491

WHEEL LOADER

980K 980G II 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced