Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility617-0638: On-Board Remote Control Install Kit
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
617-0638: On-Board Remote Control Install Kit
617-0638: On-Board Remote Control Install Kit

Provides a base Remote-Control Kit for use on Mini Hydraulic Excavators models 304-3.5.5. This kit is required for both Line of Sight (LOS) and Non-Line of Sight (NLOS) operation.

Brand: Cat

fallback-image
617-0638: On-Board Remote Control Install Kit

Provides a base Remote-Control Kit for use on Mini Hydraulic Excavators models 304-3.5.5. This kit is required for both Line of Sight (LOS) and Non-Line of Sight (NLOS) operation.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

526-0274: Remote Control Panel Identification Film
526-0274: Remote Control Panel Identification FilmQuantity: 1
550-7382: LED Signal Lamp
550-7382: LED Signal LampQuantity: 3
550-7380: Lamp Group-Signal
550-7380: Lamp Group-SignalQuantity: 3
615-6227: Mounting Bracket
615-6227: Mounting BracketQuantity: 1
382-4475: 30 Volts 2 Position Rotary Switch
382-4475: 30 Volts 2 Position Rotary SwitchQuantity: 1
615-8506: Wiring Harness
615-8506: Wiring HarnessQuantity: 1
615-8505: Wiring Harness
615-8505: Wiring HarnessQuantity: 1
522-0231: Cable Assembly
522-0231: Cable AssemblyQuantity: 1
615-8504: HARNESS AS
615-8504: HARNESS ASQuantity: 1
615-6265: Mounting Magnet
615-6265: Mounting MagnetQuantity: 2
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick SpacerQuantity: 4
170-5632: M4-0.7 x 16mm Hex Head Bolt
170-5632: M4-0.7 x 16mm Hex Head BoltQuantity: 6
513-3519: Electronic Control
513-3519: Electronic ControlQuantity: 1
352-3968: Vinyl Coated 5 Slot Clip Ladder
352-3968: Vinyl Coated 5 Slot Clip LadderQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 35
5C-8312: M4 x 0.7mm Hex Nut
5C-8312: M4 x 0.7mm Hex NutQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 26
8T-0328: M5 ID Steel Flat Washer
8T-0328: M5 ID Steel Flat WasherQuantity: 8
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 10
8T-4194: M12-1.75 x 50mm Hex Head Bolt
8T-4194: M12-1.75 x 50mm Hex Head BoltQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 6
8T-9655: Two Piece Isolation Mount
8T-9655: Two Piece Isolation MountQuantity: 8
8T-6912: M8-1.25 x 50mm Hex Head Bolt
8T-6912: M8-1.25 x 50mm Hex Head BoltQuantity: 4
8T-7547: M8-1.25 x 30mm Hex Head Bolt
8T-7547: M8-1.25 x 30mm Hex Head BoltQuantity: 2
615-6237: Mounting Bracket
615-6237: Mounting BracketQuantity: 2
615-6294: Protection Cover
615-6294: Protection CoverQuantity: 1
290-2770: 900 Megahertz Radio Antenna
290-2770: 900 Megahertz Radio AntennaQuantity: 1
522-3367: HARNESS AS
522-3367: HARNESS ASQuantity: 1
8T-0289: M5-0.8 x 20mm Hex Head Bolt
8T-0289: M5-0.8 x 20mm Hex Head BoltQuantity: 4
104-6202: Tie Wrap Ladder Clip
104-6202: Tie Wrap Ladder ClipQuantity: 2
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 3
248-6981: M3-0.5 x 22mm Rounded Pan Head Hexalobular Screw
248-6981: M3-0.5 x 22mm Rounded Pan Head Hexalobular ScrewQuantity: 18
Showing 1 to 32 of 62Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert