Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding618-0083: Debris Deflector Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding618-0083: Debris Deflector Kit
618-0083: Debris Deflector Kit

Cat® Debris Deflector Kit diverts and manages debris, away from the broom, improving sweeping efficiency and safety

Brand: Cat

Product Images
618-0083: Debris Deflector Kit
618-0083: Debris Deflector Kit
618-0083: Debris Deflector Kit
618-0083: Debris Deflector Kit
618-0083: Debris Deflector Kit

Cat® Debris Deflector Kit diverts and manages debris, away from the broom, improving sweeping efficiency and safety

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

8T-4226: M10 ID Steel Flat Washer
8T-4226: M10 ID Steel Flat WasherQuantity: 3
8T-4138: M6-1 x 20mm Hex Head Bolt
8T-4138: M6-1 x 20mm Hex Head BoltQuantity: 5
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 10
5C-9553: M6-1 x 16mm Hex Head Bolt
5C-9553: M6-1 x 16mm Hex Head BoltQuantity: 4
618-0085: Plate
618-0085: PlateQuantity: 1
618-0080: Plate
618-0080: PlateQuantity: 1
618-0077: 5mm Thick Debris Deflector Mounting Plate
618-0077: 5mm Thick Debris Deflector Mounting PlateQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 4
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 3
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 618-0083

We are still working on adding a specification for this part.

Compatible Models for part number 618-0083

BROOM

BA121

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced