Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular618-6370: Seal
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular618-6370: Seal
618-6370: Seal

Cat® Seal (Air Cleaner Group)

Brand: Cat

Product Images
618-6370: Seal
618-6370: Seal
618-6370: Seal
618-6370: Seal
618-6370: Seal

Cat® Seal (Air Cleaner Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 618-6370

Description:
Cat® Seals for insulation are sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. they are intended primarily for sound absorption. May also be used for cushioning, vibration isolation, and thermal insulation. Generally used with a facing and/or backing. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the Cat heavy equipment.

Application:
Cat® Seals are used as insulation for sound absorption in operation cabin of cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 618-6370

Units of Measure

USMetric
Length (mm): 75.0
Length (in): 2.953
Height (mm): 131.0
Height (in): 5.157
Width (mm): 25.0
Width (in): 0.984
Diameter (mm): 50.0
Diameter (in): 1.97
Material: Polyurethane Foam,Acoustical Insulation,Acrylic Adhesive
Weight (kg): 0.005
Weight (lb): 0.011
View More
Compatible Models for part number 618-6370

MINI HYD EXCAVATOR

304SR 303 SR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced