Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsElectrical Operator ControlsCab Switches618-9967: Seat Temperature Switch
HomeElectrical & ElectronicsElectrical Operator ControlsCab Switches618-9967: Seat Temperature Switch
618-9967: Seat Temperature Switch

Cat® Operator Seat Temperature Adjusting Switch

Brand: Cat

fallback-image
618-9967: Seat Temperature Switch

Cat® Operator Seat Temperature Adjusting Switch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 618-9967

A Rocker Switch is a two-position switch that can be rocked back and forth to activate or deactivate a function. The switch has three terminals, one for power, one for ground, and one for the load (the device being controlled). When the switch is rocked in one direction, it connects the power terminal to the load terminal. When the switch is rocked in the other direction, it connects the ground terminal to the load terminal. This completes the circuit and activates the load.

Attributes:
• Used to control circuits with different voltage and amperage ratings
• Manufactured to precise specifications and is built for durability and reliability

Applications:
A Rocker Switch works by controlling the flow of electricity to the seat heating elements. When the rocker is in the "on" position, electricity is allowed to flow to the elements, which causes them to heat up or cool down. The amount of electricity that flows to the elements is determined by the position of the rocker switch.

View More
Specifications for part number 618-9967

Units of Measure

USMetric
Overall Length (mm): 48.7
Overall Length (in): 1.92
Overall Height (mm): 50.4
Overall Height (in): 1.98
Overall Width (mm): 24.7
Overall Width (in): 0.97
Operating Temperature: -40°C to +85°C
Color: Black
Material: Nylon Plastic,Alloy Copper,Polyamide Plastic
Weight (kg): 0.02
Weight (lb): 0.04
View More
Compatible Models for part number 618-9967

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE 265

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced