Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity619-0669: Precleaner Kit (Air Inlet)
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity619-0669: Precleaner Kit (Air Inlet)
619-0669: Precleaner Kit (Air Inlet)

Air Inlet Carbon Filtration system for Waste Application with high siloxane concentration atmosphere .

Brand: Cat

Product Images
619-0669: Precleaner Kit (Air Inlet)
619-0669: Precleaner Kit (Air Inlet)
619-0669: Precleaner Kit (Air Inlet)
619-0669: Precleaner Kit (Air Inlet)
619-0669: Precleaner Kit (Air Inlet)

Air Inlet Carbon Filtration system for Waste Application with high siloxane concentration atmosphere .

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

4C-8359: M12-1.75 x 21mm Eye Bolt
4C-8359: M12-1.75 x 21mm Eye BoltQuantity: 2
627-5980: PLATE
627-5980: PLATEQuantity: 1
630-2340: HARNESS AS
630-2340: HARNESS ASQuantity: 1
608-1289: 5mm Thick Precleaner Cover Plate
608-1289: 5mm Thick Precleaner Cover PlateQuantity: 1
612-5671: 2mm Thick Precleaner Gasket
612-5671: 2mm Thick Precleaner GasketQuantity: 1
612-5665: 84.9mm Inner Diameter Air Precleaner Pipe
612-5665: 84.9mm Inner Diameter Air Precleaner PipeQuantity: 1
9U-7194: Non-threaded Caps
9U-7194: Non-threaded CapsQuantity: 2
611-7235: Engine Enclosure Generator Cover
611-7235: Engine Enclosure Generator CoverQuantity: 1
614-2285: HOSE-AIR
614-2285: HOSE-AIRQuantity: 1
614-2279: HOSE-AIR
614-2279: HOSE-AIRQuantity: 1
239-5173: M10x1.5 Wing Screw
239-5173: M10x1.5 Wing ScrewQuantity: 8
211-9032: M8 ID Steel Flat Washer
211-9032: M8 ID Steel Flat WasherQuantity: 4
8C-3076: 8.2mm Inside Diameter Seal-O-Ring
8C-3076: 8.2mm Inside Diameter Seal-O-RingQuantity: 1
349-8604: 40mm Length Fuel Film
349-8604: 40mm Length Fuel FilmQuantity: 1
618-6948: Filter Assembly
618-6948: Filter AssemblyQuantity: 1
8T-4985: 83.00mm Minimum Internal Diameter Clamp
8T-4985: 83.00mm Minimum Internal Diameter ClampQuantity: 1
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 8
228-7103: 2.1 x 15.4mm 90A FKM O-Ring
228-7103: 2.1 x 15.4mm 90A FKM O-RingQuantity: 1
624-3020: Air Inlet Precleaner Kit Support Plate
624-3020: Air Inlet Precleaner Kit Support PlateQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 27
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 2
8T-7547: M8-1.25 x 30mm Hex Head Bolt
8T-7547: M8-1.25 x 30mm Hex Head BoltQuantity: 2
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 3
9X-2201: 95.00mm Minimum Internal Diameter Clamp
9X-2201: 95.00mm Minimum Internal Diameter ClampQuantity: 6
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 4
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 5
608-1286: HOUSING AS
608-1286: HOUSING ASQuantity: 1
608-1293: 5mm Thick Air Precleaner Bracket
608-1293: 5mm Thick Air Precleaner BracketQuantity: 1
627-5981: INSULATION
627-5981: INSULATIONQuantity: 1
612-5668: Air Precleaner Pipe Assembly
612-5668: Air Precleaner Pipe AssemblyQuantity: 1
614-2277: HOSE-AIR
614-2277: HOSE-AIRQuantity: 1
612-5667: 6mm Thick Air Precleaner Mounting Bracket
612-5667: 6mm Thick Air Precleaner Mounting BracketQuantity: 1
Showing 1 to 32 of 78Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 619-0669

We are still working on adding a specification for this part.

Compatible Models for part number 619-0669

WHEELED EXCAVATOR

MH3026

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced