Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components620-1253: 6MN Hydraulic Hose Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components620-1253: 6MN Hydraulic Hose Coupling
620-1253: 6MN Hydraulic Hose Coupling

Cat® Hydraulic Hose Coupling ensures secure and leak-free hose connections, enabling the efficient transfer of pressurized fluid within the hydraulic system

Brand: Cat

fallback-image
620-1253: 6MN Hydraulic Hose Coupling

Cat® Hydraulic Hose Coupling ensures secure and leak-free hose connections, enabling the efficient transfer of pressurized fluid within the hydraulic system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 620-1253

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Alloy Zinc
Coating: Zinc Plated
Shape: Straight
Connector Type: -6 MALE BSPP BULKHEAD 60° CONE
Thread Size (in): 3/8-19
Length (mm): 77.56
Length (in): 3.05
Cut-Off Factor (mm): 48.26
Cut-Off Factor (in): 1.9
Recommended Hose Size (mm): 9.52
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R1, SAE 100R2, SAE 100R5, SAE 100R16, SAE J1402, COOLANT HOSE
Hex Size (mm): 22.0
Hex Size (in): 0.87
Seal Type: Nbr 6v-0406, Fkm
Description: Permanent Coupling 6MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 620-1253

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced