Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular620-2487: Seal
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular620-2487: Seal
620-2487: Seal

Cat® Seal (Suppression Group)

Brand: Cat

Product Images
620-2487: Seal
620-2487: Seal
620-2487: Seal
620-2487: Seal
620-2487: Seal

Cat® Seal (Suppression Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 620-2487

Units of Measure

USMetric
Length (mm): 82.0
Length (in): 3.228
Height (mm): 115.0
Height (in): 4.528
Width (mm): 50.0
Width (in): 1.969
Material: Polyurethane Foam,Acrylic Adhesive,Acoustical Insulation
Color: Black
Weight (kg): 0.005
Weight (lb): 0.011
View More
Compatible Models for part number 620-2487

MINI HYD EXCAVATOR

304SR 303 SR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced