Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home620-5771: 50" Fork Lift Carriage
Home620-5771: 50" Fork Lift Carriage
620-5771: 50" Fork Lift Carriage

Cat® Fork Lift Carriage provides a stable and adjustable mounting point for forks on a forklift, enabling secure material handling operations

Brand: Cat

Product Images
620-5771: 50" Fork Lift Carriage
620-5771: 50" Fork Lift Carriage
620-5771: 50" Fork Lift Carriage
620-5771: 50" Fork Lift Carriage

Cat® Fork Lift Carriage provides a stable and adjustable mounting point for forks on a forklift, enabling secure material handling operations

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Fork Lift Carriage serves as the primary mounting structure for fork tines, allowing them to be adjusted horizontally to match the size of the load. The carriage moves up and down the mast assembly of the forklift, facilitating vertical lifting and lowering of components. The carriage ensures that fork tines remain securely positioned during operation, minimizing the risk of accidents.

Attributes:
• Provides consistent load control during lifting and lowering.
• Ensures even load distribution across the carriage frame.
• Helps maintain proper alignment and fork stability.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Fork Lift Carriage is positioned on the mast assembly of a forklift to support and adjust the fork tines for secure lifting and transfer of materials.

The Fork Lift Carriage serves as the primary mounting structure for fork tines, allowing them to be adjusted horizontally to match the size of the load. The carriage moves up and down the mast assembly of the forklift, facilitating vertical lifting and lowering of components. The carriage ensures that fork tines remain securely positioned during operation, minimizing the risk of accidents.

Attributes:
• Provides consistent load control during lifting and lowering.
• Ensures even load distribution across the carriage frame.
• Helps maintain proper alignment and fork stability.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Fork Lift Carriage is positioned on the mast assembly of a forklift to support and adjust the fork tines for secure lifting and transfer of materials.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 1,905
Overall Length (in): 74.99
Overall Height (mm): 1,024
Overall Height (in): 40.32
Load Capacity (kg): 5,443
Load Capacity (lb): 12,000
Weight (kg): 292
Weight (lb): 644
Units of MeasureUSMetric
Overall Length (mm): 1,905
Overall Length (in): 74.99
Overall Height (mm): 1,024
View More
Compatible Models
Compatible Models
Telehandler
TH1055TH1255TH0642TH0842
View More
Telehandler
TH1055TH1255TH0642TH0842
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 620-5771
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 620-5771

The Fork Lift Carriage serves as the primary mounting structure for fork tines, allowing them to be adjusted horizontally to match the size of the load. The carriage moves up and down the mast assembly of the forklift, facilitating vertical lifting and lowering of components. The carriage ensures that fork tines remain securely positioned during operation, minimizing the risk of accidents.

Attributes:
• Provides consistent load control during lifting and lowering.
• Ensures even load distribution across the carriage frame.
• Helps maintain proper alignment and fork stability.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Fork Lift Carriage is positioned on the mast assembly of a forklift to support and adjust the fork tines for secure lifting and transfer of materials.

View More
Specifications for part number 620-5771

Units of Measure

USMetric
Overall Length (mm): 1,905
Overall Length (in): 74.99
Overall Height (mm): 1,024
Overall Height (in): 40.32
Load Capacity (kg): 5,443
Load Capacity (lb): 12,000
Weight (kg): 292
Weight (lb): 644
View More
Compatible Models for part number 620-5771

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert