Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home620-5773: 72" Side Tilt Carriage
Home620-5773: 72" Side Tilt Carriage
620-5773: 72" Side Tilt Carriage

Cat® Side Tilt Carriage adjusts the angle of the load to enhance precision during lifting and positioning in equipment operations

Brand: Cat

Product Images
620-5773: 72" Side Tilt Carriage
620-5773: 72" Side Tilt Carriage
620-5773: 72" Side Tilt Carriage
620-5773: 72" Side Tilt Carriage

Cat® Side Tilt Carriage adjusts the angle of the load to enhance precision during lifting and positioning in equipment operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 620-5773

The Side Tilt Carriage is engineered to provide optimal maneuverability by tilting loads horizontally, enabling accurate load alignment in complex tasks. Its mechanism seamlessly integrates into the equipment's operational system, allowing operators to adjust the angle of the load for correct placement. This functionality enhances efficiency, reduces operational time, and ensures proper handling.

Attributes:
• Provides accurate control for tilting loads to the desired angle.
• Facilitates smooth and controlled tilting movements to protect loads.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Side Tilt Carriage is used to adjust load angles to optimize placement accuracy in the equipment. It is mounted on lifting equipment to enhance load positioning.

View More
Specifications for part number 620-5773

Units of Measure

USMetric
Load Capacity (kg): 5,443.0
Load Capacity (lb): 12,000.0
Weight (kg): 410.0
Weight (lb): 904.0
View More
Compatible Models for part number 620-5773

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced