Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity621-7611: Axle Oil Cooler Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity621-7611: Axle Oil Cooler Kit
621-7611: Axle Oil Cooler Kit

External Axle Oil Cooler Kit for 950/962 Build 14A Medium Wheel Loader Machines.

Brand: Cat

Product Images
621-7611: Axle Oil Cooler Kit
621-7611: Axle Oil Cooler Kit

External Axle Oil Cooler Kit for 950/962 Build 14A Medium Wheel Loader Machines.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

430-5327: 55mm Thick Drawn Arc Boss
430-5327: 55mm Thick Drawn Arc BossQuantity: 3
434-1843: BAR
434-1843: BARQuantity: 1
613-1049: BRACKET AS
613-1049: BRACKET ASQuantity: 1
600-6943: COOLER GP-HY
600-6943: COOLER GP-HYQuantity: 1
198-4777: M10 ID Steel Flat Washer
198-4777: M10 ID Steel Flat WasherQuantity: 8
204-8000: Tie Wrap Mount
204-8000: Tie Wrap MountQuantity: 5
183-7121: M10-1.5 x 35mm Hex Head Bolt
183-7121: M10-1.5 x 35mm Hex Head BoltQuantity: 8
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
504-8493: M30 Internal Tooth Lockwasher
504-8493: M30 Internal Tooth LockwasherQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex NutQuantity: 1
389-0871: M10 X 1.5 Drawn Arc Weld Boss
389-0871: M10 X 1.5 Drawn Arc Weld BossQuantity: 4
453-9924: 24V Single Pole Double Throw Plastic Relay
453-9924: 24V Single Pole Double Throw Plastic RelayQuantity: 1
6V-8990: ORFS to Male Stud 45 Degree Elbow Adaptor
6V-8990: ORFS to Male Stud 45 Degree Elbow AdaptorQuantity: 1
6V-9182: ORFS to STOR 90 Degree Elbow Adaptor
6V-9182: ORFS to STOR 90 Degree Elbow AdaptorQuantity: 1
6V-9005: ORFS to STOR 45 Degree Elbow Adaptor
6V-9005: ORFS to STOR 45 Degree Elbow AdaptorQuantity: 2
8T-2920: Electrical Wire Harnessing Rubber Grommet
8T-2920: Electrical Wire Harnessing Rubber GrommetQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 7
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 3
8C-8400: 1-1/16-12 X 1-3/16-12 Hex Head 90 Degrees Elbow O-Ring Adapter
8C-8400: 1-1/16-12 X 1-3/16-12 Hex Head 90 Degrees Elbow O-Ring AdapterQuantity: 1
6V-8635: 38.10mm Hexagonal Hydraulic Straight Adapter
6V-8635: 38.10mm Hexagonal Hydraulic Straight AdapterQuantity: 1
6V-3965: 9/16" Thread Quick Disconnect Nipple
6V-3965: 9/16" Thread Quick Disconnect NippleQuantity: 1
6V-9836: 11/16" Tee Adapter
6V-9836: 11/16" Tee AdapterQuantity: 1
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 6
8T-4198: M10-1.5 x 100mm Hex Head Bolt
8T-4198: M10-1.5 x 100mm Hex Head BoltQuantity: 2
8T-7934: M10 ID Steel Flat Washer
8T-7934: M10 ID Steel Flat WasherQuantity: 2
546-4959: BRACKET AS
546-4959: BRACKET ASQuantity: 1
599-7106: PUMP GP-MOTO
599-7106: PUMP GP-MOTOQuantity: 1
145-2819: PLATE
145-2819: PLATEQuantity: 1
613-1045: BRACKET AS
613-1045: BRACKET ASQuantity: 1
613-1051: BRACKET AS
613-1051: BRACKET ASQuantity: 1
568-2057: BRACKET AS
568-2057: BRACKET ASQuantity: 1
Showing 1 to 32 of 89Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 621-7611

We are still working on adding a specification for this part.

Compatible Models for part number 621-7611

WHEEL LOADER

962 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced