Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement621-7615: Automatic Lubrication Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement621-7615: Automatic Lubrication Kit
621-7615: Automatic Lubrication Kit

Autolube Kit for 962 build 14A Medium Wheel Loader Machines.

Brand: Cat

Product Images
621-7615: Automatic Lubrication Kit
621-7615: Automatic Lubrication Kit
621-7615: Automatic Lubrication Kit
621-7615: Automatic Lubrication Kit
621-7615: Automatic Lubrication Kit

Autolube Kit for 962 build 14A Medium Wheel Loader Machines.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

278-5856: Single Hose L Clamp
278-5856: Single Hose L ClampQuantity: 1
452-7190: TUBE
452-7190: TUBEQuantity: 1
451-0472: 1/4" X 11/16" Elbow Adapter
451-0472: 1/4" X 11/16" Elbow AdapterQuantity: 1
525-5233: Lubrication Lines Support Bracket
525-5233: Lubrication Lines Support BracketQuantity: 1
507-2556: Autolube Identification Film
507-2556: Autolube Identification FilmQuantity: 1
498-1658: 35mm Long Banjo Sleeve Bearing
498-1658: 35mm Long Banjo Sleeve BearingQuantity: 2
492-9962: BRACKET AS
492-9962: BRACKET ASQuantity: 1
506-9802: BRACKET AS
506-9802: BRACKET ASQuantity: 1
502-1344: 16mm Inner Diameter Bulk Hose Guard
502-1344: 16mm Inner Diameter Bulk Hose GuardQuantity: 57
541-7092: Bulk Sleeve Hose
541-7092: Bulk Sleeve HoseQuantity: 190
4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter
4M-8973: Hydraulic Fitting 90 Degree Steel Elbow AdapterQuantity: 1
126-2565: 1/8" Straight Adapter
126-2565: 1/8" Straight AdapterQuantity: 4
198-4777: M10 ID Steel Flat Washer
198-4777: M10 ID Steel Flat WasherQuantity: 8
237-2228: M10-1.5 x 70mm Hex Head Bolt
237-2228: M10-1.5 x 70mm Hex Head BoltQuantity: 1
204-8000: Tie Wrap Mount
204-8000: Tie Wrap MountQuantity: 3
1F-7854: 20mm Outside Diameter Steel Spacer
1F-7854: 20mm Outside Diameter Steel SpacerQuantity: 1
183-7121: M10-1.5 x 35mm Hex Head Bolt
183-7121: M10-1.5 x 35mm Hex Head BoltQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 2
5M-6214: 1/8-27 Thread Hex-Drive Plug
5M-6214: 1/8-27 Thread Hex-Drive PlugQuantity: 4
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 1
133-6934: 20mm Outer Diameter Spacer
133-6934: 20mm Outer Diameter SpacerQuantity: 2
227-6715: M10X1.5 Thread Stud Bolt
227-6715: M10X1.5 Thread Stud BoltQuantity: 1
3B-8485: 1/8" Thread 45 Degree Elbow Adapter
3B-8485: 1/8" Thread 45 Degree Elbow AdapterQuantity: 1
3B-6552: 19.80mm Long 90 Degree Elbow Adapter
3B-6552: 19.80mm Long 90 Degree Elbow AdapterQuantity: 1
344-5673: M6 x 1mm Hex Nut
344-5673: M6 x 1mm Hex NutQuantity: 2
8T-4182: M10-1.5 x 45mm Hex Head Bolt
8T-4182: M10-1.5 x 45mm Hex Head BoltQuantity: 5
8T-4186: M10-1.5 x 40mm Hex Head Bolt
8T-4186: M10-1.5 x 40mm Hex Head BoltQuantity: 1
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 1
7X-2534: M6-1 x 50mm Hex Head Bolt
7X-2534: M6-1 x 50mm Hex Head BoltQuantity: 2
7I-7439: 15mm Outer Diameter Hose Guard
7I-7439: 15mm Outer Diameter Hose GuardQuantity: 35
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 16
8T-1889: 25.40mm Internal Diameter Two Piece Clip
8T-1889: 25.40mm Internal Diameter Two Piece ClipQuantity: 1
Showing 1 to 32 of 101Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 621-7615

We are still working on adding a specification for this part.

Compatible Models for part number 621-7615

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced