Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsForks621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
Home
AttachmentsForks
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

Product Images
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III
621-9131: 1209 mm (48 in), Skid Steer Coupler, Class III

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Pallet Fork Carriages are designed to meet a wide variety of material handling needs. Pallet fork carriages utilize different fork tine lengths for moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Cat® Pallet Fork Carriages are designed to meet a wide variety of material handling needs. Pallet fork carriages utilize different fork tine lengths for moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Specifications
Specifications
Units of MeasureUSMetric
Height: 36.4 in
Height: 925 mm
Width: 48 in
Width: 1209 mm
Overall Width: 51.2 in
Overall Width: 1300 mm
Weight: 151 kg
Weight: 332.9 lb
Length: 12.3 in
Length: 312 mm
Tine Spacing: 250-1018 mm (10-40 in) centerline to centerline
Interface Type: Skid Steer Coupler
Units of MeasureUSMetric
Height: 36.4 in
Height: 925 mm
Width: 48 in
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert