Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits623-2067: Bucket to Powerlink Pin Joint Kit-Cross Bolt-4mm Seal
Home
Upgrade & Repair KitsRepair & Service KitsLinkage Pin Kits
623-2067: Bucket to Powerlink Pin Joint Kit-Cross Bolt-4mm Seal
623-2067: Bucket to Powerlink Pin Joint Kit-Cross Bolt-4mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
623-2067: Bucket to Powerlink Pin Joint Kit-Cross Bolt-4mm Seal
623-2067: Bucket to Powerlink Pin Joint Kit-Cross Bolt-4mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

229-1092: Sleeve Bearing
229-1092: Sleeve BearingQuantity: 2
086-0523: Bucket Linkage Pin
086-0523: Bucket Linkage PinQuantity: 1
367-8465: 9 x 96mm 78A HNBR O-Ring
367-8465: 9 x 96mm 78A HNBR O-RingQuantity: 2
096-0131: 64.85mm Shaft Diameter Rubber Lip Type Seal
096-0131: 64.85mm Shaft Diameter Rubber Lip Type SealQuantity: 2
099-0724: M14-2 x 145mm Hex Head Bolt
099-0724: M14-2 x 145mm Hex Head BoltQuantity: 1
096-4876: M14 x 2mm Hex Nut
096-4876: M14 x 2mm Hex NutQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 623-2067

We are still working on adding a specification for this part.

Compatible Models for part number 623-2067

EXCAVATOR

320C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert