Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsWrenches624-4747: Hydraulic Hoist Cylinder Spanner Wrench
HomeWorkshop SuppliesToolsWrenches624-4747: Hydraulic Hoist Cylinder Spanner Wrench
624-4747: Hydraulic Hoist Cylinder Spanner Wrench

Cat® Hydraulic Hoist Cylinder Spanner Wrench assists in facilitating the tightening or loosening of gland nut, ensuring optimal performance and reliability

Brand: Cat

Product Images
624-4747: Hydraulic Hoist Cylinder Spanner Wrench
624-4747: Hydraulic Hoist Cylinder Spanner Wrench
624-4747: Hydraulic Hoist Cylinder Spanner Wrench
624-4747: Hydraulic Hoist Cylinder Spanner Wrench
624-4747: Hydraulic Hoist Cylinder Spanner Wrench

Cat® Hydraulic Hoist Cylinder Spanner Wrench assists in facilitating the tightening or loosening of gland nut, ensuring optimal performance and reliability

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 624-4747

A Hydraulic Hoist Cylinder Spanner Wrench is a tool used to securely tighten or loosen the gland nut during the assembly and disassembly of a hydraulic cylinder. It provides a reliable and durable way for operators to safely remove the gland nut for inspection, repair, or replacement without damaging the nut and surrounding parts. The spanner allows for the controlled application of torque for both tightening and loosening the gland nut. Over-torquing can damage the cylinder components, while under-torquing might result in leaks.

Attributes:
• Ensures proper removal for accessing internal components and helps to maintain correct torque to avoid damage
• Allows operators to complete tasks more quickly and effectively under high torque

Applications:
A Hydraulic Hoist Cylinder Spanner Wrench is a tool that may feature rounded edges and reinforced joints to prevent accidental injury during operation. It is used to minimize the risk of damaging the gland nut or cylinder during maintenance, preserving the integrity of the hydraulic system.

View More
Specifications for part number 624-4747

Units of Measure

USMetric
Overall Length (mm): 230.8
Overall Length (in): 9.086
Overall Width (mm): 230.8
Overall Width (in): 9.086
Overall Height (mm): 50.8
Overall Height (in): 2.0
Weight (kg): 4.766
Weight (lb): 10.507
Material: Low Alloy Steel,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced