Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance627-7249: FASTNER BIN KIT; 5/8 INCH-COARSE
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
627-7249: FASTNER BIN KIT; 5/8 INCH-COARSE
627-7249: FASTNER BIN KIT; 5/8 INCH-COARSE

Inch-Coarse Fastener Bin Kit, 5/8 in., 5 Assorted Lengths, 7 Part Numbers, 175 Pieces, Phosphate and Oil Coating

Brand: Cat

Product Images
627-7249: FASTNER BIN KIT; 5/8 INCH-COARSE
627-7249: FASTNER BIN KIT; 5/8 INCH-COARSE

Inch-Coarse Fastener Bin Kit, 5/8 in., 5 Assorted Lengths, 7 Part Numbers, 175 Pieces, Phosphate and Oil Coating

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1A-8537: 5/8-11 Hexagonal Head Bolt
1A-8537: 5/8-11 Hexagonal Head BoltQuantity: 15
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex NutQuantity: 50
5P-8247: 5/8" ID Steel Flat Washer
5P-8247: 5/8" ID Steel Flat WasherQuantity: 50
1D-4585: 5/8-11 Hexagonal Head Bolt
1D-4585: 5/8-11 Hexagonal Head BoltQuantity: 15
0S-1589: 5/8-11 Hexagonal Head Bolt
0S-1589: 5/8-11 Hexagonal Head BoltQuantity: 15
0S-1592: 5/8 - 11 Thread Hex Head Bolt
0S-1592: 5/8 - 11 Thread Hex Head BoltQuantity: 15
8S-9092: 5/8''-11 x 2 1/4'' Hex Head Bolt
8S-9092: 5/8''-11 x 2 1/4'' Hex Head BoltQuantity: 15
Showing 1 to 7 of 7
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert