Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates628-2726: 5.5mm Flat Washer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates628-2726: 5.5mm Flat Washer
628-2726: 5.5mm Flat Washer

Cat® 1mm Thick Washer distributes the load and prevents loosening

Brand: Cat

Product Images
628-2726: 5.5mm Flat Washer
628-2726: 5.5mm Flat Washer
628-2726: 5.5mm Flat Washer
628-2726: 5.5mm Flat Washer
628-2726: 5.5mm Flat Washer

Cat® 1mm Thick Washer distributes the load and prevents loosening

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 628-2726

Units of Measure

USMetric
Outside Diameter (mm): 10.0
Washer Type: Flat
Material: Low Alloy Steel
Thickness (in): 0.039
Inside Diameter (mm): 5.5
Coating: Zinc Phosphate + Oil
Inside Diameter (in): 0.217
Thickness (mm): 1.0
Outside Diameter (in): 0.394
View More
Compatible Models for part number 628-2726

FORESTRY PRODUCTS

FM528

EXCAVATOR

318F L 318E L 352F 316F L 316E L 349E L 345D L 349F L 349 349F LXE 349D L 318F 316F 349D2 L 349D2 330 352 350 315D L 317 317 GC 318D2 L 349D 352F XE VG 349E 349F 345D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced